??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
14 mm
Series
076
Part No.
072005
Description
P4B076-ISAF-1400R HYD
A
13.01 Inch
A1
12.09 Inch
A2
7.28 Inch
B
41.75 Inch
C
15.75 Inch
D MIN.
35.00 Inch
D MAX.
36.50 Inch
E
10.50 Inch
F Bolts
2.000 Inch
G
2.87 Inch
H
4.50 Inch
J
26.58 Inch
K
2.12 Inch
L
18.48 Inch
L2
19.16 Inch
M
12.81 Inch
P
29.50 Inch
S
6.40 Inch
S1
5.94 Inch
X
0.38 Inch
Z
0.02 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.